#include <usbc_host.h>
Data Fields | |
union { | |
uint32_t pcksize_bk1 | |
struct sam_usbc_pcksize_bk_t PCKSIZE_BK1 | |
}; | |
union { | |
uint32_t ctr_sta_bk1 | |
struct sam_usbc_ctr_sta_bk_t CTR_STA_BK1 | |
}; | |
union { | |
uint32_t ctr_sta1 | |
struct sam_usbc_ctr_sta_t CTR_STA1 | |
uint32_t reserved | |
}; | |
union { | |
uint32_t pcksize_bk0 | |
struct sam_usbc_pcksize_bk_t PCKSIZE_BK0 | |
}; | |
union { | |
uint32_t ctr_sta_bk0 | |
struct sam_usbc_ctr_sta_bk_t CTR_STA_BK0 | |
}; | |
union { | |
uint32_t ctr_sta | |
struct sam_usbc_ctr_sta_t CTR_STA | |
}; | |
uint8_t * | pipe_add_bank0 |
uint8_t * | pipe_add_bank1 |
union { ... } |
union { ... } |
union { ... } |
union { ... } |
union { ... } |
union { ... } |
struct sam_usbc_ctr_sta_t uhd_desc_table_t::CTR_STA |
uint32_t uhd_desc_table_t::ctr_sta |
uint32_t uhd_desc_table_t::ctr_sta1 |
struct sam_usbc_ctr_sta_t uhd_desc_table_t::CTR_STA1 |
uint32_t uhd_desc_table_t::ctr_sta_bk0 |
struct sam_usbc_ctr_sta_bk_t uhd_desc_table_t::CTR_STA_BK0 |
uint32_t uhd_desc_table_t::ctr_sta_bk1 |
struct sam_usbc_ctr_sta_bk_t uhd_desc_table_t::CTR_STA_BK1 |
uint32_t uhd_desc_table_t::pcksize_bk0 |
struct sam_usbc_pcksize_bk_t uhd_desc_table_t::PCKSIZE_BK0 |
struct sam_usbc_pcksize_bk_t uhd_desc_table_t::PCKSIZE_BK1 |
uint32_t uhd_desc_table_t::pcksize_bk1 |
uint8_t* uhd_desc_table_t::pipe_add_bank0 |
uint8_t* uhd_desc_table_t::pipe_add_bank1 |
uint32_t uhd_desc_table_t::reserved |