_system_clock_dfll_config | DFLL-specific data container |
 _system_clock_dpll_config | DPLL-specific data container |
 _system_clock_module | System clock module data container |
 _system_clock_xosc_config | XOSC-specific data container |
 DIR | |
 extint_chan_conf | External Interrupt Controller channel configuration structure |
 extint_events | External Interrupt event enable/disable structure |
 extint_nmi_conf | External Interrupt Controller NMI configuration structure |
 FATFS | |
 FIL | |
 FILINFO | |
 port_config | Port pin configuration structure |
 rtc_calendar_alarm_time | Alarm structure |
 rtc_calendar_config | RTC configuration structure |
 rtc_calendar_events | RTC Calendar event enable/disable structure |
 rtc_calendar_time | Time structure |
 rtc_tamper_config | RTC Tamper configuration structure |
 rtc_tamper_input_config | RTC tamper input configuration structure |
 sbc_caching_mode_page | SBC-2 Caching mode page |
 sbc_rdwr_error_recovery_mode_page | SBC-2 Read-Write Error Recovery mode page |
 sbc_read_capacity10_data | SBC-2 READ CAPACITY (10) parameter data |
 sbc_slba_block_desc | SBC-2 Short LBA mode parameter block descriptor |
 scsi_inquiry_data | SCSI Standard Inquiry data structure |
 scsi_mode_page_0_header | SCSI Page_0 Mode Page header (SPF not set) |
 scsi_mode_param_header10 | SCSI Mode Parameter Header used by MODE SELECT(10) and MODE SENSE(10) |
 scsi_mode_param_header6 | SCSI Mode Parameter Header used by MODE SELECT(6) and MODE SENSE(6) |
 scsi_request_sense_data | SCSI Standard Request sense data structure |
 spc_control_page_info_execpt | SPC-2 Informational exceptions control page See chapter 8.3.8 |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 system_clock_source_dfll_config | Configuration structure for DFLL |
 system_clock_source_osc32k_config | Configuration structure for OSC32K |
 system_clock_source_osc8m_config | Configuration structure for OSC8M |
 system_clock_source_xosc32k_config | Configuration structure for XOSC32K |
 system_clock_source_xosc_config | Configuration structure for XOSC |
 system_gclk_chan_config | Generic Clock configuration structure |
 system_gclk_gen_config | Generic Clock Generator configuration structure |
 system_pinmux_config | Port pin configuration structure |
 uhc_device_t | Structure to store device information |
 uhd_ctrl_request_t | Structure to store the high level setup request |
 uhd_pipe_job_t | Structure definition to store registered jobs on a pipe |
 uhi_api_t | UHI API |
 uhi_msc_dev_t | USB MSC device information |
 uhi_msc_lun_t | LUN structure information |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usb_association_desc_t | Standard USB Interface Association Descriptor structure |
 usb_conf_desc_t | Standard USB configuration descriptor structure |
 usb_config | USB configurations |
 usb_dev_bos_desc_t | USB Device BOS descriptor structure |
 usb_dev_capa_ext_desc_t | USB Device Capabilities - USB 2.0 Extension Descriptor structure |
 usb_dev_desc_t | Standard USB device descriptor structure |
 usb_dev_lpm_desc_t | USB Device LPM Descriptor structure |
 usb_dev_qual_desc_t | Standard USB device qualifier descriptor structure |
 usb_device_endpoint_config | USB device endpoint configurations |
 usb_endpoint_callback_parameter | USB device endpoint callback status parameter structure |
 usb_ep_desc_t | Standard USB endpoint descriptor structure |
 usb_host_pipe_config | USB host pipe configurations |
 usb_iad_desc_t | Standard USB association descriptor structure |
 usb_iface_desc_t | Standard USB interface descriptor structure |
 usb_module | USB software module instance structure |
 usb_msc_cbw | |
 usb_msc_csw | |
 usb_pipe_callback_parameter | USB host pipe callback status parameter structure |
 usb_setup_req_t | A USB Device SETUP request |
 usb_str_desc_t | A standard USB string descriptor structure |
 usb_str_lgid_desc_t | |