board.h | Standard board header file |
 board_init.c | SAM D21 Xplained Pro board initialization |
 ccsbcs.c | |
 clock.c | SAM D21/R21/DA/HA Clock Driver |
 clock.h | SAM Clock Driver |
 clock_config_check.h | SAM D21/R21/DA/HA Clock Driver |
 clock_feature.h | SAM Clock Driver |
 compiler.h | Commonly used includes, types and macros |
 conf_access.h | Memory access control configuration |
 conf_board.h | SAM D21 Xplained Pro board configuration |
 conf_clocks.h | SAM D21 Clock configuration |
 conf_extint.h | SAM D21 External Interrupt Driver Configuration Header |
 conf_fatfs.h | FATFS configuration file |
 conf_sleepmgr.h | Sleep manager configuration |
 conf_usb_host.h | USB host configuration file |
 ctrl_access.c | |
 ctrl_access.h | |
 diskio.c | Implementation of low level disk I/O module skeleton for FatFS |
 diskio.h | |
 extint.c | SAM External Interrupt Driver |
 extint.h | SAM External Interrupt Driver |
 extint_callback.c | SAM External Interrupt Driver |
 extint_callback.h | SAM External Interrupt Driver |
 fattime_rtc.c | Implementation of low level disk I/O module skeleton for FatFS |
 ff.c | |
 ff.h | |
 ffconf.h | |
 gclk.c | SAM D21/R21/DA/HA Generic Clock Driver |
 gclk.h | SAM Generic Clock Driver |
 integer.h | |
 interrupt.h | Global interrupt management for 8- and 32-bit AVR |
 interrupt_sam_nvic.c | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 interrupt_sam_nvic.h | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
 io.h | Arch file for SAM0 |
 main.c | Main functions for USB host mass storage example |
 main.h | Declaration of main function used by example |
 mrecursion.h | Preprocessor macro recursion utils |
 mrepeat.h | Preprocessor macro repeating utils |
 parts.h | Atmel part identification macros |
 pinmux.c | SAM Pin Multiplexer Driver |
 pinmux.h | SAM Pin Multiplexer Driver |
 port.c | SAM GPIO Port Driver |
 port.h | SAM GPIO Port Driver |
 power.h | SAM Power related functionality |
 preprocessor.h | Preprocessor utils |
 qs_pinmux_basic.h | SAM PINMUX Driver Quick Start |
 qs_port_basic.h | SAM GPIO Port Driver Quick Start |
 reset.h | SAM Reset related functionality |
 rtc_calendar.c | SAM RTC Driver (Calendar Mode) |
 rtc_calendar.h | SAM RTC Driver (Calendar Mode) |
 rtc_tamper.h | SAM RTC Driver (Tamper) |
 samd21_xplained_pro.h | SAM D21 Xplained Pro board definition |
 sbc_protocol.h | SCSI Block Commands |
 sleepmgr.c | Chip-specific sleep manager configuration |
 samd/sleepmgr.h | Chip-specific sleep manager configuration |
 sleepmgr.h | Sleep manager |
 spc_protocol.h | SCSI Primary Commands |
 status_codes.h | Status code definitions |
 stringz.h | Preprocessor stringizing utils |
 system.c | SAM System related functionality |
 system.h | SAM System related functionality |
 system_interrupt.c | SAM System Interrupt Driver |
 system_interrupt.h | SAM System Interrupt Driver |
 system_interrupt_features.h | SAM D21 System Interrupt Driver |
 tpaste.h | Preprocessor token pasting utils |
 uhc.c | USB Host Controller (UHC) |
 uhc.h | Interface of the USB Host Controller (UHC) |
 uhd.h | Common API for USB Host Drivers (UHD) |
 uhi.h | Common API for USB Host Interface |
 uhi_msc.c | USB host Mass Storage Class interface |
 uhi_msc.h | USB host driver for Mass Storage Class interface |
 uhi_msc_mem.c | USB host Mass Storage interface for control access module |
 uhi_msc_mem.h | USB host Mass Storage interface for control access module |
 ui.c | User Interface |
 ui.h | Common User Interface for USB host MSC application |
 usb.c | SAM USB Driver |
 usb.h | SAM USB Driver |
 usb_atmel.h | All USB VIDs and PIDs from Atmel USB applications |
 usb_dual.c | SAM USB Dual Role driver file |
 usb_dual.h | SAM USB Dual Role driver header file |
 usb_host_uhd.c | USB peripheral host wrapper for ASF Stack USB Host Driver (UHD) |
 usb_protocol.h | USB protocol definitions |
 usb_protocol_msc.h | USB Mass Storage Class (MSC) protocol definitions |