Microchip® Advanced Software Framework

Document Revision History
Doc. Rev. Date Comments
42121F 12/2015 Added support for SAM L21/L22, SAM DA1, SAM D09, and SAM C20/C21
42121E 12/2014 Added support for SAM R21 and SAM D10/D11
42121D 01/2014 Added support for SAM D21
42121C 09/2013 Fixed incorrect documentation for the device pin sampling mode
42121B 06/2013 Corrected documentation typos
42121A 06/2013 Initial release