Microchip® Advanced Software Framework

scsi_inquiry_data Struct Reference

SCSI Standard Inquiry data structure.

#include <spc_protocol.h>

Data Fields

uint8_t addl_len
 Additional Length (n-4) More...
 
uint8_t flags1
 Flags (byte 1) More...
 
uint8_t flags3
 Flags (byte 3) More...
 
uint8_t flags5
 Flags (byte 5) More...
 
uint8_t flags6
 Flags (byte 6) More...
 
uint8_t flags7
 Flags (byte 7) More...
 
uint8_t pq_pdt
 Peripheral Qual / Peripheral Dev Type. More...
 
uint8_t product_id [16]
 Product Identification. More...
 
uint8_t product_rev [4]
 Product Revision Level. More...
 
uint8_t vendor_id [8]
 T10 Vendor Identification. More...
 
uint8_t version
 Version. More...
 

uint8_t scsi_inquiry_data::addl_len

Additional Length (n-4)

uint8_t scsi_inquiry_data::flags1

Flags (byte 1)

uint8_t scsi_inquiry_data::flags3

Flags (byte 3)

uint8_t scsi_inquiry_data::flags5

Flags (byte 5)

uint8_t scsi_inquiry_data::flags6

Flags (byte 6)

uint8_t scsi_inquiry_data::flags7

Flags (byte 7)

uint8_t scsi_inquiry_data::pq_pdt

Peripheral Qual / Peripheral Dev Type.

uint8_t scsi_inquiry_data::product_id[16]

Product Identification.

uint8_t scsi_inquiry_data::product_rev[4]

Product Revision Level.

uint8_t scsi_inquiry_data::vendor_id[8]

T10 Vendor Identification.

uint8_t scsi_inquiry_data::version

Version.