![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | SAMV71 clock configuration |
![]() ![]() | Sleep manager configuration |
![]() ![]() | USB host configuration file |
![]() ![]() | FPU support for SAM |
![]() ![]() | Generic clock management |
![]() ![]() | Chip-specific generic clock management |
![]() ![]() | Common GPIO API |
![]() ![]() | SAMV71-XULTRA board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Global interrupt management for SAM D20, SAM3 and SAM4 (NVIC based) |
![]() ![]() | Arch file for SAM |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | SAM architecture specific IOPORT service implementation header file |
![]() ![]() | SAMV71-XULTRA LEDs support package |
![]() ![]() | Main functions for USB host vendor example |
![]() ![]() | Declaration of main function used by example |
![]() ![]() | SAMV70/SAMV71/SAME70/SAMS70-XULTRA board mpu config |
![]() ![]() | SAMV70/SAMV71/SAME70/SAMS70-XULTRA board mpu config |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Oscillator management |
![]() ![]() | Chip-specific oscillator management functions |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) Controller driver for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | Parallel Input/Output (PIO) interrupt handler for SAM |
![]() ![]() | PLL management |
![]() ![]() | Chip-specific PLL definitions |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Power Management Controller (PMC) driver for SAM |
![]() ![]() | Preprocessor utils |
![]() ![]() | GPIO service for SAM |
![]() ![]() | SAMV71-XLTRA Board Definition |
![]() ![]() | Sleep mode access |
![]() ![]() | Sleep mode access |
![]() ![]() | SAM3/SAM4 Sleep manager implementation |
![]() ![]() | SAM3/SAM4 Sleep manager implementation |
![]() ![]() | Sleep manager |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Universal Asynchronous Receiver Transceiver (UART) driver for SAM |
![]() ![]() | Universal Asynchronous Receiver Transceiver (UART) driver for SAM |
![]() ![]() | USB Host Controller (UHC) |
![]() ![]() | Interface of the USB Host Controller (UHC) |
![]() ![]() | Common API for USB Host Drivers (UHD) |
![]() ![]() | Common API for USB Host Interface |
![]() ![]() | USB host Vendor Interface driver |
![]() ![]() | USB host driver for Vendor interface |
![]() ![]() | User Interface |
![]() ![]() | Common User Interface for USB host MSC application |
![]() ![]() | All USB VIDs and PIDs from Atmel USB applications |
![]() ![]() | USB protocol definitions |
![]() ![]() | USB Vendor class protocol definitions |
![]() ![]() | USB host driver Compliance with common driver UHD |
![]() ![]() | USB Host Driver header file for USBHS |
![]() ![]() | USB OTG Driver for USBHS |