Human interface on SAMV71-Xplained-Ultra :
- Led 1 is on when Vbus is generated
- Led 1 is continuously on when a device is connected
- Led 0 blinks when the device is enumerated and USB in idle mode
- The blink is slow (1s) with low speed device
- The blink is normal (0.5s) with full speed device
- The blink is fast (0.25s) with high speed device
- Led 1 is on when all vendor tests are success
- Led 1 blinks when a vendor test is unsuccess