Initialization of memories Specific AVR UC3 functions to initialize memories.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
#include <asf.h>
#include "conf_access.h"
#include "main.h"
#include "conf_at45dbx.h"
#include "at45dbx.h"
Functions | |
void | memories_initialization (void) |
Initialize the memories used by examples. More... | |
void memories_initialization | ( | void | ) |
Initialize the memories used by examples.
References at45dbx_init(), AT45DBX_SPI_MODULE, spi_options_t::reg, SD_MMC_SPI, SD_MMC_SPI_BITS, SD_MMC_SPI_MASTER_SPEED, SD_MMC_SPI_NPCS, spi_enable(), spi_initMaster(), spi_is_enabled(), spi_selectionMode(), sysclk_enable_hsb_module(), sysclk_enable_pbb_module(), sysclk_enable_peripheral_clock(), sysclk_get_cpu_hz(), sysclk_get_pba_hz(), sysclk_get_pbb_hz(), and SYSCLK_HMATRIX.
Referenced by main().