Microchip® Advanced Software Framework

usb_cdc_line_coding_t Struct Reference

Line Coding structure.

#include <usb_protocol_cdc.h>

Data Fields

uint8_t bCharFormat
 
uint8_t bDataBits
 
uint8_t bParityType
 
le32_t dwDTERate
 

uint8_t usb_cdc_line_coding_t::bCharFormat
uint8_t usb_cdc_line_coding_t::bDataBits
uint8_t usb_cdc_line_coding_t::bParityType
le32_t usb_cdc_line_coding_t::dwDTERate