Files | |
file | atmel_logo_small.h |
Small Atmel Logo image for the ILI9341 display controller. | |
file | conf_board.h |
Board configuration. | |
file | conf_clock.h |
Clock system configuration. | |
file | conf_ili9341.h |
ILI9341 display controller configuration. | |
file | conf_mxt.h |
maxTouch driver configuration | |
file | conf_spi_master.h |
SPI Master configuration. | |
file | conf_twim.h |
TWI Master driver configuration. | |
file | touch_interface.c |
Touch screen interface functions for the mxt143e Xplained module. | |