These options can be ORed together to specify the behaviour of a slider widget when creating it with wtk_slider_create.
Slider widget command event configuration options. | |
For use with the option parameter of wtk_slider_create | |
#define | WTK_SLIDER_CMD_NONE (0 << 0) |
Never issue command events. More... | |
#define | WTK_SLIDER_CMD_MOVE (1 << 0) |
Issue command event whenever slider value is updated. More... | |
#define | WTK_SLIDER_CMD_RELEASE (1 << 1) |
Issue command event whenever slider is released. More... | |
Slider widget orientation configuration options. | |
For use with the option parameter of wtk_slider_create | |
#define | WTK_SLIDER_HORIZONTAL (0 << 0) |
Slider is horizontally oriented. More... | |
#define | WTK_SLIDER_VERTICAL (1 << 2) |
Slider is vertically oriented. More... | |
Slider widget invert configuration options. | |
For use with the option parameter of wtk_slider_create | |
#define | WTK_SLIDER_INVERT (1 << 3) |
Slider value is inverted. More... | |
#define WTK_SLIDER_CMD_MOVE (1 << 0) |
Issue command event whenever slider value is updated.
Referenced by app_widget_launch(), wtk_slider_create(), and wtk_slider_handler().
#define WTK_SLIDER_CMD_NONE (0 << 0) |
Never issue command events.
(Default option)
#define WTK_SLIDER_CMD_RELEASE (1 << 1) |
Issue command event whenever slider is released.
Referenced by app_widget_launch(), wtk_slider_create(), and wtk_slider_handler().
#define WTK_SLIDER_HORIZONTAL (0 << 0) |
#define WTK_SLIDER_INVERT (1 << 3) |
Slider value is inverted.
Referenced by wtk_slider_create(), wtk_slider_get_value(), and wtk_slider_set_value().
#define WTK_SLIDER_VERTICAL (1 << 2) |
Slider is vertically oriented.
Referenced by wtk_slider_create(), wtk_slider_handler(), and wtk_slider_set_value().