Microchip® Advanced Software Framework

example1_widgets Directory Reference

Directories

directory  at32uc3a3256_uc3_a3_xplained
 

Files

file  conf_membag.h
 Membag initialization configuration.
 
file  conf_sysfont.h
 Default configurations for sysfont.
 
file  conf_win.h
 Configurations for the graphical window system.
 
file  conf_wtk.h
 Configurations for Widget Toolkit library.
 
file  example1.c
 Graphic Widget Toolkit library example application.
 
file  touch_interface.h
 Header file for the touch screen interface functions.
 
file  widget_gui.c
 Display demo widget application.
 
file  widget_gui.h
 Graphic library example application.