Microchip® Advanced Software Framework

at32uc3a3256_uc3_a3_xplained Directory Reference

Files

file  atmel_logo_small.h
 Small Atmel Logo image for the ILI9341 display controller.
 
file  conf_board.h
 Board configuration.
 
file  conf_clock.h
 System clock driver configuration.
 
file  conf_ili9341.h
 ILI9341 display controller driver configuration.
 
file  conf_mxt.h
 maXTouch driver configuration
 
file  conf_spi_master.h
 SPI Master driver configuration.
 
file  conf_twim.h
 TWIM Configuration File for AVR UC3.
 
file  touch_interface.c
 Touch screen interface functions for the mxt143e Xplained module.