Microchip® Advanced Software Framework

rtouch_calibration_point_struct Struct Reference

Info for one calibration point, raw samples and actual panel position.

#include <rtouch.h>

Data Fields

uint16_t panelX
 Actual panel X coordinate. More...
 
uint16_t panelY
 Actual panel Y coordinate. More...
 
uint16_t rawX
 Raw X sample value. More...
 
uint16_t rawY
 Raw Y sample value. More...
 

uint16_t rtouch_calibration_point_struct::panelX
uint16_t rtouch_calibration_point_struct::panelY
uint16_t rtouch_calibration_point_struct::rawX
uint16_t rtouch_calibration_point_struct::rawY