User-friendly touch event structure.
#include <rtouch.h>
Data Fields | |
int16_t | panelX |
Calibrated panel X position. More... | |
int16_t | panelY |
Calibrated panel Y position. More... | |
int16_t | rawX |
Raw X sample. More... | |
int16_t | rawY |
Raw Y sample. More... | |
rtouch_event_type_t | type |
int16_t rtouch_event_struct::panelX |
Calibrated panel X position.
Referenced by touch_interface_read().
int16_t rtouch_event_struct::panelY |
Calibrated panel Y position.
Referenced by touch_interface_read().
int16_t rtouch_event_struct::rawX |
Raw X sample.
int16_t rtouch_event_struct::rawY |
Raw Y sample.
rtouch_event_type_t rtouch_event_struct::type |
Referenced by touch_interface_read().