Microchip® Advanced Software Framework

example2_icon Directory Reference

Directories

directory  atxmega128a1_xmega_a1_xplained
 

Files

file  atmel_logo_small.h
 Small Atmel Logo image for the ILI9341 display controller.
 
file  chip_icon1.h
 Chip icon 1 image for the ILI9341 display controller.
 
file  chip_icon2.h
 Chip icon 2 image for the ILI9341 display controller.
 
file  chip_icon3.h
 Chip icon 3 image for the ILI9341 display controller.
 
file  conf_membag.h
 Membag initialization configuration.
 
file  conf_sysfont.h
 Default configurations for sysfont.
 
file  conf_win.h
 Configurations for the graphical window system.
 
file  conf_wtk.h
 Configurations for Widget Toolkit library.
 
file  example2.c
 Graphic Widget Toolkit library example 2 application.
 
file  widget_gui.c
 Display demo widget application.
 
file  widget_gui.h
 Graphic library example application.