TWI Slave driver for SAM.
Copyright (c) 2011-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | twi_slave_disable(p_twi) twi_disable_slave_mode(p_twi) |
#define | twi_slave_enable(p_twi) twi_enable_slave_mode(p_twi) |
Typedefs | |
typedef Twi * | twi_slave_t |
This type can be used independently to refer to TWI slave module for the architecture used. More... | |
Functions | |
static void | twi_slave_setup (twi_slave_t p_twi, uint32_t dw_device_addr) |
#define twi_slave_disable | ( | p_twi | ) | twi_disable_slave_mode(p_twi) |
#define twi_slave_enable | ( | p_twi | ) | twi_enable_slave_mode(p_twi) |
|
inlinestatic |
References sysclk_enable_peripheral_clock(), and twi_slave_init().