![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture |
![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration |
![]() ![]() | Initialization file used to init all I/O modules used in the example |
![]() ![]() | MEGA-1284P Xplained board init |
![]() ![]() | Initialization file used to init all I/O modules used in the example |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | MEGA-1284P Xplained Example |
![]() ![]() | MEGA-1284P Xplained Example |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | Status code definitions |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | USART driver |
![]() ![]() | USART driver header file |