Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups
Modules
Here is a list of all modules:
[detail level 12]
oMEGA-1284P Xplained example application
oInitialization driverThe init driver is used to initialize IO (demo or terminal mode), power reduction features, USART1, ADC, Timer1 (demo or terminal mode) and touch sensing (QTB0)
oUSART driverThe USART driver is used to send or receive characters using USART1
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
oAssembler SupportThis group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers
oMacro Repeat
oStringize
oToken Paste
oProgram memory
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
\Atmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
 oAVR UC3 parts
 oAVR XMEGA parts
 omegaAVR parts
 \SAM parts