The USART driver is used to send or receive characters using USART1.
Functions | |
uint8_t | usart1_getchar (void) |
Function to get a char from the USART if it is ready. More... | |
int | usart1_putchar (int c) |
Function to transmit a char using USART1 if it is ready. More... | |
uint8_t usart1_getchar | ( | void | ) |
Function to get a char from the USART if it is ready.
UDR1 | Returns USART1 data register |
Referenced by execute_terminal_mode().
int usart1_putchar | ( | int | c | ) |
Function to transmit a char using USART1 if it is ready.
c | Variable used to transmit a character using USART1 |
Referenced by execute_terminal_mode().