Microchip® Advanced Software Framework

conf_example.h File Reference

Board-specific example configuration.

Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.

Macros

#define BUTTON_INTERRUPT_MODE   IOPORT_SENSE_RISING
 
#define BUTTON_INTERRUPT_SOURCE   CONFIG_EXT_INT5
 
#define LED_PIN   LED_GREEN_GPIO
 

#define BUTTON_INTERRUPT_MODE   IOPORT_SENSE_RISING

Referenced by main().

#define BUTTON_INTERRUPT_SOURCE   CONFIG_EXT_INT5

Referenced by main().

#define LED_PIN   LED_GREEN_GPIO

Referenced by ext_int_callback().