Microchip® Advanced Software Framework

•All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12]
oStandard I/O (stdio)Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices
|\Standard serial I/O (stdio)Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices
oTest Suite FrameworkThis module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites
oAssembler SupportThis group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers
oMacro Repeat
oStringize
oToken Paste
oProgram memory
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oClock Management
|\System Clock ManagementSee sysclk_quickstart
oMEGA reset causeSee reset_cause_quickstart
oSerial Interface (Serial)See Quick start guide for Serial Interface service
oUSART module (USART)See Quick start guide for USART module
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oExternal Interrupt DriverSee Quick Start Guide for the MEGARF ext int Driver
oGeneral Purpose Input/OutputThis is the common API for GPIO
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
\Ioport_service_group