MACSC Driver configuration.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#include "ioport.h"
Macros | |
#define | COMPARE_MODE MACSC_ABSOLUTE_CMP |
#define | CONFIG_MACSC_TIMEOUT_TICK_HZ 62500 |
#define | ENABLE_BACKOFF_SLOT_CNTR 1 |
#define | RTC_CLK_SRC MACSC_32KHz |
#define | SYS_CLK_SRC MACSC_16MHz |
#define COMPARE_MODE MACSC_ABSOLUTE_CMP |
Referenced by test_macsc_cmp().
#define CONFIG_MACSC_TIMEOUT_TICK_HZ 62500 |
Referenced by test_macsc_cmp().
#define ENABLE_BACKOFF_SLOT_CNTR 1 |
#define RTC_CLK_SRC MACSC_32KHz |
#define SYS_CLK_SRC MACSC_16MHz |
Referenced by main().