Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
TWI - Two-Wire Interface

See Quick start guide for MEGARF TWI driver.

Driver for the Two-Wire Interface (TWI). Provides functions for configuring and using the TWI in both master and slave mode.

Quick start guide

See Quick start guide for MEGARF TWI driver

Modules

 twi master Driver
 This driver is the implementation of TWI module of megaRF device as master.
 
 twi slave Driver
 This driver is the implementation of TWI module of megaRF device as slave.
 

Data Structures

struct  slave_data_buffer_t
 TWI Slave data buffers. More...
 
struct  twi_master_options_t
 Input parameters when initializing the twi master mode. More...
 
struct  twi_package_t
 Information concerning the data transmission. More...
 

Macros

#define TWI_CLOCK_RATE(F_CPU, TWI_SPEED)
 Baud rate register setting calculation. More...
 
#define TWI_IDLE   1
 
#define TWI_PRESCALE_REG   TWI_TWSR_PRESCALE0
 TWI prescale register value. More...
 
#define TWI_PRESCALER   1
 
#define TWI_PROCESS   8
 
#define TWI_READ_DATA   5
 
#define TWI_READ_ENABLE(SDA)   ((SDA & 0xFE) | 0x01)
 TWI Read Enable. More...
 
#define TWI_STATUS_IO_ERROR   -1
 
#define TWI_STATUS_NO_STATE   1
 
#define TWI_STATUS_PROTOCOL_ERROR   -2
 
#define TWI_STATUS_RX_COMPLETE   3
 
#define TWI_STATUS_TX_COMPLETE   2
 
#define TWI_SUCCESS   0
 
#define TWI_TRANSAC_FAIL   7
 
#define TWI_TRANSAC_SUCCESS   6
 
#define TWI_TWSR_PRESCALE0   0x00 /* TWI Prescale=1. */
 
#define TWI_TWSR_PRESCALE1   0x01 /* TWI Prescale=4. */
 
#define TWI_TWSR_PRESCALE2   0x02 /* TWI Prescale=16. */
 
#define TWI_TWSR_PRESCALE3   0x03 /* TWI Prescale=64. */
 
#define TWI_TWSR_STATUS_MASK   (TWSR & 0xF8)
 TWSR status mask. More...
 
#define TWI_WRITE_DATA   4
 
#define TWI_WRITE_ENABLE(SDA)   (SDA & 0xFE)
 TWI Write Enable. More...
 
#define TWI_WRITE_IADDR_READ_DATA   3
 
#define TWI_WRITE_IADDR_WRITE_DATA   2
 

Enumerations

enum  {
  TWS_BUSERROR = 0x00,
  TWS_START = 0x08,
  TWS_RSTART = 0x10,
  TWS_MT_SLA_ACK = 0x18,
  TWS_MT_SLA_NACK = 0x20,
  TWS_MT_DATA_ACK = 0x28,
  TWS_MT_DATA_NACK = 0x30,
  TWS_M_ARB_LOST = 0x38,
  TWS_MR_SLA_ACK = 0x40,
  TWS_MR_SLA_NACK = 0x48,
  TWS_MR_DATA_ACK = 0x50,
  TWS_MR_DATA_NACK = 0x58,
  TWS_ST_SLA_ACK = 0xA8,
  TWS_ST_SLA_ACK_M_ARB_LOST = 0xB0,
  TWS_ST_DATA_ACK = 0xB8,
  TWS_ST_DATA_NACK = 0xC0,
  TWS_ST_DATA_ACK_LAST_BYTE = 0xC8,
  TWS_SR_SLA_ACK = 0x60,
  TWS_SR_SLA_ACK_M_ARB_LOST = 0x68,
  TWS_SR_GEN_ACK = 0x70,
  TWS_SR_GEN_ACK_M_ARB_LOST = 0x78,
  TWS_SR_SLA_DATA_ACK = 0x80,
  TWS_SR_SLA_DATA_NACK = 0x88,
  TWS_SR_GEN_DATA_ACK = 0x90,
  TWS_SR_GEN_DATA_NACK = 0x98,
  TWS_SR_STOP_RESTART = 0xA0
}
 TWI status codes. More...
 
enum  twiInternalAddrSize_t {
  TWI_SLAVE_NO_INTERNAL_ADDRESS,
  TWI_SLAVE_ONE_BYTE_SIZE,
  TWI_SLAVE_TWO_BYTE_SIZE,
  TWI_SLAVE_THREE_BYTE_SIZE
}
 internal address size More...
 

Functions

static void twi_interrupt_disable (void)
 Disables interrupt on TWI. More...
 
static void twi_interrupt_enable (void)
 Enables interrupt on TWI. More...
 
status_code_t twi_master_get_status (void)
 returns the status of TWI bus More...
 
status_code_t twi_master_init (volatile void *twi, twi_master_options_t *opt)
 Inits TWI module as master. More...
 
status_code_t twi_master_read (volatile void *twi, const twi_package_t *package)
 Reads the series of bytes from the TWI bus. More...
 
status_code_t twi_master_write (volatile void *twi, const twi_package_t *package)
 Perform a TWI master write transfer. More...
 
static uint8_t twi_read_byte (void)
 reads the data More...
 
static void twi_reset (void)
 Resets the TWI. More...
 
static void twi_send_ack (bool ack)
 Enables the ACK/NACK to send for the received data. More...
 
static void twi_send_start (void)
 Directs the TWI to send start condition. More...
 
static void twi_send_stop (void)
 Directs TWI to send stop condition. More...
 
status_code_t twi_slave_init (uint8_t twi_slave_ownadd)
 Initialize TWI as Slave. More...
 
status_code_t twi_slave_start (slave_data_buffer_t *package)
 Start the slave Transceiver. More...
 
int twi_slave_state_get (void)
 Get the state of TWI transceiver. More...
 
int twi_slave_status_get (void)
 Get the Status of TWI transceiver. More...
 
void twi_slave_status_reset (void)
 Resets the slave state and status to initial for next transmission/reception. More...
 
static void twi_write_byte (uint8_t data)
 writes the data More...
 

#define TWI_CLOCK_RATE (   F_CPU,
  TWI_SPEED 
)
Value:
(((F_CPU / \
TWI_SPEED) - 16) / (2 * TWI_PRESCALER))
#define TWI_PRESCALER
Definition: twi_megarf.h:205
#define F_CPU
MCU Clock Frequency (Hertz)
Definition: delay.h:80

Baud rate register setting calculation.

Baud register setting calculation.

Formula described in datasheet.

Referenced by main().

#define TWI_PRESCALE_REG   TWI_TWSR_PRESCALE0

TWI prescale register value.

Referenced by twi_master_init().

#define TWI_PRESCALER   1
#define TWI_PROCESS   8

Referenced by twi_interrupt_handler().

#define TWI_READ_ENABLE (   SDA)    ((SDA & 0xFE) | 0x01)

TWI Read Enable.

Referenced by twi_master_start().

#define TWI_STATUS_IO_ERROR   -1

Referenced by twi_interrupt_handler().

#define TWI_STATUS_NO_STATE   1
#define TWI_STATUS_PROTOCOL_ERROR   -2

Referenced by twi_interrupt_handler().

#define TWI_STATUS_RX_COMPLETE   3

Referenced by twi_interrupt_handler().

#define TWI_STATUS_TX_COMPLETE   2
#define TWI_SUCCESS   0

Referenced by main().

#define TWI_TRANSAC_FAIL   7
#define TWI_TRANSAC_SUCCESS   6
#define TWI_TWSR_PRESCALE0   0x00 /* TWI Prescale=1. */
#define TWI_TWSR_PRESCALE1   0x01 /* TWI Prescale=4. */
#define TWI_TWSR_PRESCALE2   0x02 /* TWI Prescale=16. */
#define TWI_TWSR_PRESCALE3   0x03 /* TWI Prescale=64. */
#define TWI_TWSR_STATUS_MASK   (TWSR & 0xF8)

TWSR status mask.

Referenced by twi_interrupt_handler().

#define TWI_WRITE_ENABLE (   SDA)    (SDA & 0xFE)

TWI Write Enable.

Referenced by twi_master_start().

#define TWI_WRITE_IADDR_READ_DATA   3
#define TWI_WRITE_IADDR_WRITE_DATA   2

anonymous enum

TWI status codes.

Enumerator
TWS_BUSERROR 
TWS_START 
TWS_RSTART 
TWS_MT_SLA_ACK 
TWS_MT_SLA_NACK 
TWS_MT_DATA_ACK 
TWS_MT_DATA_NACK 
TWS_M_ARB_LOST 
TWS_MR_SLA_ACK 
TWS_MR_SLA_NACK 
TWS_MR_DATA_ACK 
TWS_MR_DATA_NACK 
TWS_ST_SLA_ACK 
TWS_ST_SLA_ACK_M_ARB_LOST 
TWS_ST_DATA_ACK 
TWS_ST_DATA_NACK 
TWS_ST_DATA_ACK_LAST_BYTE 
TWS_SR_SLA_ACK 
TWS_SR_SLA_ACK_M_ARB_LOST 
TWS_SR_GEN_ACK 
TWS_SR_GEN_ACK_M_ARB_LOST 
TWS_SR_SLA_DATA_ACK 
TWS_SR_SLA_DATA_NACK 
TWS_SR_GEN_DATA_ACK 
TWS_SR_GEN_DATA_NACK 
TWS_SR_STOP_RESTART 

internal address size

Enumerator
TWI_SLAVE_NO_INTERNAL_ADDRESS 
TWI_SLAVE_ONE_BYTE_SIZE 
TWI_SLAVE_TWO_BYTE_SIZE 
TWI_SLAVE_THREE_BYTE_SIZE 

static void twi_interrupt_disable ( void  )
inlinestatic

Disables interrupt on TWI.

Parameters
none.
static void twi_interrupt_enable ( void  )
inlinestatic

Enables interrupt on TWI.

Parameters
none.

Referenced by twi_master_init().

status_code_t twi_master_get_status ( void  )

returns the status of TWI bus

Parameters
none

References master_transfer.

Referenced by twi_master_read(), and twi_master_write().

status_code_t twi_master_init ( volatile void *  twi,
twi_master_options_t opt 
)

Inits TWI module as master.

This function is a TWI Master initialisation.

Parameters
opttwi setting options (see twi_master_options_t)

References twi_master_options_t::baud_reg, cpu_irq_disable, cpu_irq_enable, MASTER, STATUS_OK, twi_interrupt_enable(), twi_mode, and TWI_PRESCALE_REG.

Referenced by main().

status_code_t twi_master_read ( volatile void *  twi,
const twi_package_t package 
)

Reads the series of bytes from the TWI bus.

Parameters
package- Package information and data (see twi_package_t)

References ERR_INVALID_ARG, twi_package_t::length, master_transfer, OPERATION_IN_PROGRESS, twi_master_busy, twi_master_get_status(), TWI_READ_DATA, twi_send_start(), TWI_SLAVE_NO_INTERNAL_ADDRESS, and TWI_WRITE_IADDR_READ_DATA.

Referenced by main().

status_code_t twi_master_write ( volatile void *  twi,
const twi_package_t package 
)

Perform a TWI master write transfer.

This function is a TWI Master write transaction.

Parameters
package- Package information and data (see twi_package_t)

References ERR_INVALID_ARG, master_transfer, OPERATION_IN_PROGRESS, twi_master_busy, twi_master_get_status(), twi_send_start(), TWI_SLAVE_NO_INTERNAL_ADDRESS, TWI_WRITE_DATA, and TWI_WRITE_IADDR_WRITE_DATA.

Referenced by main().

static uint8_t twi_read_byte ( void  )
inlinestatic

reads the data

Parameters
none.
Returns
byte that was read from the TWI.

Referenced by twi_interrupt_handler().

static void twi_reset ( void  )
inlinestatic

Resets the TWI.

Parameters
none.

Referenced by twi_master_bus_reset(), and twi_slave_bus_reset().

static void twi_send_ack ( bool  ack)
inlinestatic

Enables the ACK/NACK to send for the received data.

Referenced by twi_master_addr_ack(), and twi_master_read_done().

static void twi_send_start ( void  )
inlinestatic

Directs the TWI to send start condition.

Referenced by twi_master_read(), twi_master_write(), and twi_master_write_done().

static void twi_send_stop ( void  )
inlinestatic

Directs TWI to send stop condition.

Referenced by twi_master_data_write(), and twi_master_read_last_byte().

status_code_t twi_slave_init ( uint8_t  twi_slave_ownadd)

Initialize TWI as Slave.

Parameters
TWI_ownAddress- contains Slave own Address

References slave_transfer, STATUS_OK, TWI_IDLE, and TWI_STATUS_NO_STATE.

status_code_t twi_slave_start ( slave_data_buffer_t package)

Start the slave Transceiver.

Returns
status_code_t - status of twi slave

References OPERATION_IN_PROGRESS, slave_transfer, STATUS_OK, TWI_IDLE, and twi_slave_status_reset().

int twi_slave_state_get ( void  )

Get the state of TWI transceiver.

Returns
int - state information

References slave_transfer.

int twi_slave_status_get ( void  )

Get the Status of TWI transceiver.

Returns
int - status information

Get the Status of TWI transceiver.

Returns
int - status information

References slave_transfer.

void twi_slave_status_reset ( void  )

Resets the slave state and status to initial for next transmission/reception.

References SLAVE, slave_transfer, TWI_IDLE, twi_mode, twi_slave_enable(), and TWI_STATUS_NO_STATE.

Referenced by twi_slave_start().

static void twi_write_byte ( uint8_t  data)
inlinestatic

writes the data

Parameters
data- an byte for sending.

Referenced by twi_master_data_write(), twi_master_internal_addr_write(), and twi_master_start().