Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Modules
Here is a list of all modules:
[detail level 12]
oTWI - Two-Wire InterfaceSee Quick start guide for MEGARF TWI driver
|otwi master DriverThis driver is the implementation of TWI module of megaRF device as master
|\twi slave DriverThis driver is the implementation of TWI module of megaRF device as slave
oAssembler SupportThis group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers
oMacro Repeat
oStringize
oToken Paste
oProgram memory
oGlobal interrupt managementThis is a driver for global enabling and disabling of interrupts
|\Deprecated interrupt definitions
oAtmel part identification macrosThis collection of macros identify which series and families that the various Atmel parts belong to
|oAVR UC3 parts
|oAVR XMEGA parts
|omegaAVR parts
|\SAM parts
oClock Management
|\System Clock ManagementSee sysclk_quickstart
oMEGA reset causeSee reset_cause_quickstart
oCommon IOPORT APISee Quick start guide for the common IOPORT service
oGeneral Purpose Input/OutputThis is the common API for GPIO
oBusy-Wait Delay RoutinesThis module provides simple loop-based delay routines for those applications requiring a brief wait during execution
oGeneric board supportThe generic board support module includes board-specific definitions and function prototypes, such as the board initialization function
\Ioport_service_group