slave_data_buffer_t Struct Reference
TWI - Two-Wire Interface
TWI Slave data buffers.
#include <twi_megarf.h>
Data Fields
uint8_t *
rx_buffer
uint8_t *
tx_buffer
uint8_t* slave_data_buffer_t::rx_buffer
uint8_t* slave_data_buffer_t::tx_buffer
Generated on Sat Mar 5 2022 01:09:25 for TWI unit tests on atmega128rfa1_stk600-rc128x_rfx by
1.8.5