![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | ATmega256RFR2 Xplained Pro board header file |
![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board Initialisation configuration file |
![]() ![]() | Chip-specific system clock manager configuration |
![]() ![]() | USART unit test configuration file |
![]() ![]() | Serial USART service configuration |
![]() ![]() | Common GPIO API |
![]() ![]() | ATMEGA256RFR2 Xplained Pro board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | MEGA and MEGA_RF architecture specific IOPORT service implementation header file |
![]() ![]() | ATMEGA256RFR2 Xplained Pro board LEDs support package |
![]() ![]() | Common gpio data/structure for all AVR mega implementations |
![]() ![]() | Chip-specific reset cause functions |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | System-specific implementation of the _read function used by the standard library |
![]() ![]() | Serial Mode management |
![]() ![]() | Status code definitions |
![]() ![]() | Common Standard I/O Serial Management |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | Test suite core functionality |
![]() ![]() | Test suite core declarations |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | Chip-specific system clock management functions |
![]() ![]() | System clock management |
![]() ![]() | Preprocessor token pasting utils |
![]() ![]() | Unit tests for USART driver |
![]() ![]() | USART driver for AVR MEGARF |
![]() ![]() | USART driver for AVR MEGARF |
![]() ![]() | USART Serial driver functions |
![]() ![]() | This file defines a useful set of functions for the Serial interface on AVR MEGARF devices |
![]() ![]() | System-specific implementation of the _write function used by the standard library |