Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Watchdog Timer (WDT)

See Quick start guide for WDT driver.

This is a driver for configuring, enabling, disabling and use of the on-chip WDT.

Dependencies

This driver depends on the following modules:

Macros

#define MASK_PRESCALE_WPD3   0x08
 Mask for timeout period setting above WDT_TIMEOUT_PERIOD_256KCLK. More...
 
#define PRESCALE_MASK   (WDP3_bm | WDP2_bm | WDP1_bm | WDP0_bm)
 Mask for timeout period setting register. More...
 
#define WDCE_bm   0x10 /* WDT change enable bit mask. */
 
#define WDCE_bp   4 /* WDT change enable bit position. */
 
#define WDE_bm   0x08 /* WDT enable bit mask. */
 
#define WDE_bp   3 /* WDT enable bit position. */
 
#define WDIE_bm   0x40 /* WDT timeout interrupt enable bit mask. */
 
#define WDIE_bp   6 /* WDT timeout interrupt enable bit position. */
 
#define WDIF_bm   0x80 /* WDT timeout interrupt flag bit mask. */
 
#define WDIF_bp   7 /* WDT timeout interrupt flag bit position. */
 
#define WDP0_bm   0x01 /* WDT prescaler 0 Bit mask. */
 
#define WDP0_bp   0 /* WDT prescaler 0 bit position. */
 
#define WDP1_bm   0x02 /* WDT prescaler 1 Bit mask. */
 
#define WDP1_bp   1 /* WDT prescaler 1 bit position. */
 
#define WDP2_bm   0x04 /* WDT prescaler 2 Bit mask. */
 
#define WDP2_bp   2 /* WDT prescaler 2 bit position. */
 
#define WDP3_bm   0x20 /* WDT prescaler 3 Bit mask. */
 
#define WDP3_bp   5 /* WDT prescaler 3 bit position. */
 
#define WDRF_bm   0x08 /* WDT Reset flag Bit mask. */
 
#define WDRF_bp   3 /* WDT Reset flag bit position. */
 
#define wdt_reset()   __asm__ __volatile__ ("wdr");
 This macro resets (clears/refreshes) the Watchdog Timer. More...
 

Typedefs

typedef void(* wdt_callback_t )(void)
 Interrupt event callback function type. More...
 

Enumerations

enum  wdt_mode_select {
  INTERRUPT_MODE,
  SYSTEM_RESET_MODE,
  INTERRUPT_SYSTEM_RESET_MODE
}
 
enum  wdt_timeout_period {
  WDT_TIMEOUT_PERIOD_2KCLK = (0x00),
  WDT_TIMEOUT_PERIOD_4KCLK = (0x01),
  WDT_TIMEOUT_PERIOD_8KCLK = (0x02),
  WDT_TIMEOUT_PERIOD_16KCLK = (0x03),
  WDT_TIMEOUT_PERIOD_32KCLK = (0x04),
  WDT_TIMEOUT_PERIOD_64KCLK = (0x05),
  WDT_TIMEOUT_PERIOD_128KCLK = (0x06),
  WDT_TIMEOUT_PERIOD_256KCLK = (0x07),
  WDT_TIMEOUT_PERIOD_512KCLK = (0x08),
  WDT_TIMEOUT_PERIOD_1024KCLK = (0x09)
}
 

Functions

void wdt_disable (void)
 Disable Watchdog. More...
 
void wdt_enable (enum wdt_mode_select mode)
 Enable WDT at different modes. More...
 
static enum wdt_timeout_period wdt_get_timeout_period (void)
 
More...
 
static bool wdt_interrupt_mode_enabled (void)
 checks whether the Watchdog is enabled for interrupt mode More...
 
static void wdt_reset_flag_clear (void)
 
More...
 
static bool wdt_reset_flag_is_set (void)
 
More...
 
static bool wdt_reset_interrupt_mode_enabled (void)
 checks whether the Watchdog is enabled for system reset and interrupt mode More...
 
void wdt_reset_mcu (void)
 
More...
 
void wdt_set_interrupt_callback (wdt_callback_t callback)
 Set WDT timer overflow interrupt callback function. More...
 
void wdt_set_timeout_period (enum wdt_timeout_period to_period)
 Set Watchdog timeout period. More...
 
static bool wdt_system_reset_mode_enabled (void)
 checks whether the Watchdog is enabled for system reset mode More...
 
static void wdt_timeout_interrupt_flag_clear (void)
 Clear Watchdog timeout interrupt flag. More...
 
static bool wdt_timeout_interrupt_flag_is_set (void)
 Gets the status of Watchdog timeout interrupt flag. More...
 

#define MASK_PRESCALE_WPD3   0x08

Mask for timeout period setting above WDT_TIMEOUT_PERIOD_256KCLK.

Referenced by wdt_set_timeout_period().

#define PRESCALE_MASK   (WDP3_bm | WDP2_bm | WDP1_bm | WDP0_bm)

Mask for timeout period setting register.

Referenced by wdt_get_timeout_period().

#define WDCE_bm   0x10 /* WDT change enable bit mask. */
#define WDCE_bp   4 /* WDT change enable bit position. */
#define WDE_bm   0x08 /* WDT enable bit mask. */
#define WDE_bp   3 /* WDT enable bit position. */
#define WDIE_bm   0x40 /* WDT timeout interrupt enable bit mask. */
#define WDIE_bp   6 /* WDT timeout interrupt enable bit position. */
#define WDIF_bm   0x80 /* WDT timeout interrupt flag bit mask. */
#define WDIF_bp   7 /* WDT timeout interrupt flag bit position. */
#define WDP0_bm   0x01 /* WDT prescaler 0 Bit mask. */
#define WDP0_bp   0 /* WDT prescaler 0 bit position. */
#define WDP1_bm   0x02 /* WDT prescaler 1 Bit mask. */
#define WDP1_bp   1 /* WDT prescaler 1 bit position. */
#define WDP2_bm   0x04 /* WDT prescaler 2 Bit mask. */
#define WDP2_bp   2 /* WDT prescaler 2 bit position. */
#define WDP3_bm   0x20 /* WDT prescaler 3 Bit mask. */
#define WDP3_bp   5 /* WDT prescaler 3 bit position. */
#define WDRF_bm   0x08 /* WDT Reset flag Bit mask. */
#define WDRF_bp   3 /* WDT Reset flag bit position. */
#define wdt_reset ( )    __asm__ __volatile__ ("wdr");

This macro resets (clears/refreshes) the Watchdog Timer.

Referenced by main(), wdt_disable(), wdt_enable(), wdt_reset_mcu(), and wdt_set_timeout_period().

typedef void(* wdt_callback_t)(void)

Interrupt event callback function type.

The interrupt handler can be configured to do a function callback, the callback function must match the wdt_callback_t type.

Enumerator
INTERRUPT_MODE 
SYSTEM_RESET_MODE 
INTERRUPT_SYSTEM_RESET_MODE 
Enumerator
WDT_TIMEOUT_PERIOD_2KCLK 
WDT_TIMEOUT_PERIOD_4KCLK 
WDT_TIMEOUT_PERIOD_8KCLK 
WDT_TIMEOUT_PERIOD_16KCLK 
WDT_TIMEOUT_PERIOD_32KCLK 
WDT_TIMEOUT_PERIOD_64KCLK 
WDT_TIMEOUT_PERIOD_128KCLK 
WDT_TIMEOUT_PERIOD_256KCLK 
WDT_TIMEOUT_PERIOD_512KCLK 
WDT_TIMEOUT_PERIOD_1024KCLK 

void wdt_disable ( void  )

Disable Watchdog.

This function disables the WDT without changing period settings. This function is written in asm where ever the time is critical

References cpu_irq_restore(), cpu_irq_save(), wdt_reset, and wdt_reset_flag_clear().

Referenced by main().

void wdt_enable ( enum wdt_mode_select  mode)

Enable WDT at different modes.

This function allows WDT to enable. Using this function we can select either Interrupt Mode or System reset mode or Interrupt and System reset mode. This function is written in asm where ever the time is critical

Parameters
modeWDT timer mode selection

References cpu_irq_restore(), cpu_irq_save(), INTERRUPT_MODE, INTERRUPT_SYSTEM_RESET_MODE, SYSTEM_RESET_MODE, wdt_reset, and wdt_reset_flag_clear().

Referenced by main(), and wdt_reset_mcu().

static enum wdt_timeout_period wdt_get_timeout_period ( void  )
inlinestatic

Get Watchdog timeout period.

This function gets the coded field of the WDT timeout period.

Returns
WDT timeout coded period

References PRESCALE_MASK, WDT_TIMEOUT_PERIOD_1024KCLK, and WDT_TIMEOUT_PERIOD_512KCLK.

Referenced by main().

static bool wdt_interrupt_mode_enabled ( void  )
inlinestatic

checks whether the Watchdog is enabled for interrupt mode

Returns
false WDT in interrupt mode is disabled true WDT in interrupt mode is enabled

References WDE_bm, and WDIE_bm.

static void wdt_reset_flag_clear ( void  )
inlinestatic

Clear Watchdog reset flag.

This function clears the WDT flag.

Parameters
none

References WDRF_bm.

Referenced by wdt_disable(), and wdt_enable().

static bool wdt_reset_flag_is_set ( void  )
inlinestatic

Gets the status of Watchdog reset flag.

This function checks the WDT reset flag is set

Return values
falseWDT reset flag is not set true reset flag is set

References WDRF_bm.

static bool wdt_reset_interrupt_mode_enabled ( void  )
inlinestatic

checks whether the Watchdog is enabled for system reset and interrupt mode

Returns
false WDT in system reset and interrupt mode is disabled true WDT in system reset and interrupt mode is enabled

References WDE_bm, and WDIE_bm.

void wdt_reset_mcu ( void  )

Reset MCU via Watchdog.

This function generates an hardware microcontroller reset using the WDT.

The function loads enables the WDT in system reset mode.

References SYSTEM_RESET_MODE, wdt_enable(), wdt_reset, wdt_set_timeout_period(), and WDT_TIMEOUT_PERIOD_2KCLK.

Referenced by main().

void wdt_set_interrupt_callback ( wdt_callback_t  callback)

Set WDT timer overflow interrupt callback function.

This function allows the caller to set and change the interrupt callback function. Without setting a callback function the interrupt handler in the driver will only clear the interrupt flags.

Parameters
callbackReference to a callback function

References wdt_timer_callback.

Referenced by main().

void wdt_set_timeout_period ( enum wdt_timeout_period  to_period)

Set Watchdog timeout period.

This function sets the coded field of the WDT timeout period. This function is written in asm where ever the time is critical

Parameters
to_periodWDT timeout period

References cpu_irq_restore(), cpu_irq_save(), MASK_PRESCALE_WPD3, and wdt_reset.

Referenced by main(), and wdt_reset_mcu().

static bool wdt_system_reset_mode_enabled ( void  )
inlinestatic

checks whether the Watchdog is enabled for system reset mode

Returns
false WDT in system reset mode is disabled true WDT in system reset mode is enabled

References WDE_bm, and WDIE_bm.

static void wdt_timeout_interrupt_flag_clear ( void  )
inlinestatic

Clear Watchdog timeout interrupt flag.

This function clears the WDT interrupt flag.

Parameters
none

References WDIF_bm.

static bool wdt_timeout_interrupt_flag_is_set ( void  )
inlinestatic

Gets the status of Watchdog timeout interrupt flag.

This function checks whether the Watchdog timeout interrupt flag is set

Returns
false WDT timeout interrupt flag is not set true WDT timeout interrupt flag is set

References WDIF_bm.