Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
WDT unit tests on atmega128rfa1_stk600-rc128x_rfx Documentation

Introduction

This is the unit test application for the wdt_group.

Main Files

Device Info

All MEGARF devices can be used. This example has been tested with the following setup:

  • atmega128rfa1_stk600-rc128x_rfx
  • atmega256rfr2_atmega256rfr2_xplained_pro

Description of the unit tests

The application will set up a watchdog timer in different modes

Dependencies

This example depends directly on the following modules:

Compilation info

This software was written for the GNU GCC and IAR for AVR. Other compilers may or may not work.

Contact Information

For further information, visit Microchip.