![]() | Common standard I/O driver that implements the stdio read and write functions on AVR and SAM devices |
![]() ![]() | Common standard serial I/O management driver that implements a stdio serial interface on AVR and SAM devices |
![]() | This module is the test suite framework, which provides a set of standard functions and macros for defining and running test suites |
![]() | This group provides a good handful of macros intended to smooth out the differences between various assemblers, similar to what compiler.h does for compilers, except that assemblers tend to be much less standardized than compilers |
![]() | |
![]() | |
![]() | |
![]() | |
![]() | This is a driver for global enabling and disabling of interrupts |
![]() ![]() | |
![]() | This collection of macros identify which series and families that the various Atmel parts belong to |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() | |
![]() ![]() | See sysclk_quickstart |
![]() | See reset_cause_quickstart |
![]() | See Quick start guide for Serial Interface service |
![]() | See Quick start guide for USART module |
![]() | See Quick start guide for the common IOPORT service |
![]() | See Quick start guide for WDT driver |
![]() | This module provides simple loop-based delay routines for those applications requiring a brief wait during execution |
![]() | This is the common API for GPIO |
![]() | The generic board support module includes board-specific definitions and function prototypes, such as the board initialization function |
![]() |