Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
Data Structures
Here are the data structures with brief descriptions:
oCPORT_struct
oCqt_lib_sig_info_tThis will be used to get the library information from the library
oCtag_qt_touch_lib_config_data_tPost processing configuration data that is received from the debug interface
oCtag_qt_touch_lib_measure_data_tMeasured touch data that is sent for the debugging and fine tunning
oCtag_qt_touch_status_tThe state of the library sensors
oCtag_sensor_t
oCtag_x_line_info_tInfo stored for each x line
\Ctag_y_line_info_tInfo stored for each y line