![]() ![]() | Assembler abstraction layer and utilities |
![]() ![]() | This file implements some macros that makes the IAR C-compiler and avr-gcc work with the same code base for the AVR architecture |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Standard board header file |
![]() ![]() | Commonly used includes, types and macros |
![]() ![]() | Board configuration header |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | Common GPIO API |
![]() ![]() | STK600 with MEGA routing board init |
![]() ![]() | Global interrupt management for 8- and 32-bit AVR |
![]() ![]() | Global interrupt management for 8-bit AVR |
![]() ![]() | Common IOPORT service main header file for AVR, UC3 and ARM architectures |
![]() ![]() | MEGA and MEGA_RF architecture specific IOPORT service implementation header file |
![]() ![]() | STK600 + ATmega128RFA1 board LEDs support package |
![]() ![]() | QMatrix Example for ATMega128RFA1 on STK600 board |
![]() ![]() | Common gpio data/structure for all AVR mega implementations |
![]() ![]() | Preprocessor macro repeating utils |
![]() ![]() | Atmel part identification macros |
![]() ![]() | Preprocessor utils |
![]() ![]() | Program memory access |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | |
![]() ![]() | This file contains the QTouch Libary configuration options for AVR 8-bit QMatrix method Capacitive Touch acquisition |
![]() ![]() | Status code definitions |
![]() ![]() | STK board header file |
![]() ![]() | Preprocessor stringizing utils |
![]() ![]() | This file contains the QTouch Libary API interface for AVR 8-bit, AVR 32-bit and Atmel ARM QMatrix and QTouch method Capacitive Touch acquisition |
![]() ![]() | |
![]() ![]() | Preprocessor token pasting utils |