Macros | |
#define | EEPE EEWE |
#define | EEPROM_WRITE() |
Functions | |
static uint8_t | eeprom_read (uint16_t ui_address) |
static void | eeprom_write (uint16_t ui_address, uint8_t ui_data) |
uint16_t | read_info_from_eeprom (void) |
void | read_settings_from_eeprom (void) |
void | write_burst_lenghts_to_eeprom (void) |
void | write_global_settings_to_eeprom (void) |
void | write_info_to_eeprom (uint16_t lib_version) |
void | write_sensor_settings_to_eeprom (void) |
Variables | |
uint8_t | num_sensors |
sensor_t | sensors [] |
#define EEPE EEWE |
Referenced by eeprom_read(), and eeprom_write().
#define EEPROM_WRITE | ( | ) |
Referenced by eeprom_write().
|
static |
References EEPE.
Referenced by read_info_from_eeprom(), and read_settings_from_eeprom().
|
static |
References EEPE, and EEPROM_WRITE.
Referenced by write_burst_lenghts_to_eeprom(), write_global_settings_to_eeprom(), write_info_to_eeprom(), and write_sensor_settings_to_eeprom().
uint16_t read_info_from_eeprom | ( | void | ) |
References eeprom_read(), and EEPROM_START_ADDRESS.
Referenced by QDebug_Init().
void read_settings_from_eeprom | ( | void | ) |
References EEPROM_LIB_CONFIG_START_ADDRESS, eeprom_read(), num_sensors, qt_burst_lengths, qt_config_data, tag_qt_touch_lib_config_data_t::qt_di, tag_qt_touch_lib_config_data_t::qt_drift_hold_time, tag_qt_touch_lib_config_data_t::qt_max_on_duration, tag_qt_touch_lib_config_data_t::qt_neg_drift_rate, QT_NUM_CHANNELS, tag_qt_touch_lib_config_data_t::qt_pos_drift_rate, tag_qt_touch_lib_config_data_t::qt_pos_recal_delay, tag_qt_touch_lib_config_data_t::qt_recal_threshold, tag_sensor_t::threshold, and tag_sensor_t::type_aks_pos_hyst.
Referenced by QDebug_Init().
void write_burst_lenghts_to_eeprom | ( | void | ) |
References EEPROM_LIB_CONFIG_START_ADDRESS, eeprom_write(), num_sensors, qt_burst_lengths, and QT_NUM_CHANNELS.
Referenced by QDebug_Init(), and Set_QM_Burst_Lengths().
void write_global_settings_to_eeprom | ( | void | ) |
References EEPROM_LIB_CONFIG_START_ADDRESS, eeprom_write(), qt_config_data, tag_qt_touch_lib_config_data_t::qt_di, tag_qt_touch_lib_config_data_t::qt_drift_hold_time, tag_qt_touch_lib_config_data_t::qt_max_on_duration, tag_qt_touch_lib_config_data_t::qt_neg_drift_rate, tag_qt_touch_lib_config_data_t::qt_pos_drift_rate, tag_qt_touch_lib_config_data_t::qt_pos_recal_delay, and tag_qt_touch_lib_config_data_t::qt_recal_threshold.
Referenced by QDebug_Init(), and Set_Global_Config().
void write_info_to_eeprom | ( | uint16_t | lib_version | ) |
References EEPROM_START_ADDRESS, and eeprom_write().
Referenced by QDebug_Init().
void write_sensor_settings_to_eeprom | ( | void | ) |
References EEPROM_LIB_CONFIG_START_ADDRESS, eeprom_write(), and num_sensors.
Referenced by QDebug_Init(), and Set_Channel_Config().
uint8_t num_sensors |
sensor_t sensors[] |
Referenced by Set_Channel_Config(), and Transmit_Sensor_Config().