Microchip® Advanced Software Framework

AVR477 Remote

Introduction

AVR477 Remote Application showcases the capabilities of the AVR477 Touch Remote Control.

Software Architecture

SWArchitecture.jpg

Hardware

AVR477 Remote Control Board

Remote.jpg

Description

The Remote Application transfers measured touch data over air as RF4CE packets.
The AVR477 Remote control has periodic sleep functionality and wake-up based on Proximity Sensing implemented.
Back-lit LEDs and a Buzzer are available for indications.
A 3D Accelerometer is available for 3D position sensing.
Warm Reset functionality is implemented,which allows for retaining RF4CE Network Related parameters(Network Information Base) on the occurence of power failures.
Over-the-Air Firmware upgrade feature has been implemented.