Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
megaAVR Documentation

Introduction

This documentation has been automatically generated, and documents the source code found in the Microchip Advanced Software Framework (ASF).

API

ADC - Analog to Digital Converter
atmegarfa1 tal support enabled
Atmel QTouch Library 5.0 - MEGA128RFA1 - STK600
AVR2025 - IEEE 802.15.4 MAC Stack v3.1.1
AVR2025 - TAL
AVR2025 - TFA
AVR2025-MAC Serial Interface Module
AVR2102 -Serial Interface support for RF4CE
AVR2102-ZRC LIB For atmega256rfr2 Target
AVR2130 - LW MESH v1.2.1
Calendar functionality
CPU specific features
Delay routines
External Interrupt for megaRF
Generic board support
GPIO - General purpose Input/Output
Interrupt management - megaAVR implementation
IOPORT - General purpose I/O service
MAC Symbol Counter
NVM - Non volatile memory access
Performance Analyzer Application
RF4CE Libraries V1.3.0 for remote and target for megaRF platform
RF4Control NWK Lib for atmega256rfr2
Serial I/O - Host using UART
Serial I/O - NCP Using UART
Sleep Controller driver
Sleep manager - MEGARF implementation
SPI - Common USART SPI Master
SPI - Serial Peripheral Interface
Standard serial I/O (stdio) - MEGARF implementation
System Clock Control - MEGA RF A1 implementation
TWI - Two-Wire Interface - megaRF implementation
TWI - Two-wire Master and Slave Interface
Unit test framework - MEGA implementation
USART - Serial interface - MEGARF implementation
USART - Universal Synchronous/Asynchronous Receiver/Transmitter
Watchdog Timer for megaRF

License

Unless otherwise noted, the applicable license is found here.

Contact Information

For further information, visit Microchip Support.