See reset_cause_quickstart.
Typedefs | |
typedef uint8_t | reset_cause_t |
Chip-specific reset cause type capable of holding all chip reset causes. More... | |
Functions | |
static void | reset_cause_clear_causes (reset_cause_t causes) |
static reset_cause_t | reset_cause_get_causes (void) |
Chip-specific reset causes | |
#define | CHIP_RESET_CAUSE_EXTRST (1<<EXTRF) |
#define | CHIP_RESET_CAUSE_BOD_CPU (1<<BORF) |
#define | CHIP_RESET_CAUSE_POR (1<<PORF) |
#define | CHIP_RESET_CAUSE_WDT (1<<WDRF) |
#define | CHIP_RESET_CAUSE_JTAG (1<<JTRF) |
#define CHIP_RESET_CAUSE_BOD_CPU (1<<BORF) |
brown-out detected reset cause, same as for CPU
Referenced by main().
#define CHIP_RESET_CAUSE_EXTRST (1<<EXTRF) |
External reset cause
Referenced by main().
#define CHIP_RESET_CAUSE_JTAG (1<<JTRF) |
Software reset reset cause
#define CHIP_RESET_CAUSE_POR (1<<PORF) |
Power-on-reset reset cause
Referenced by main().
#define CHIP_RESET_CAUSE_WDT (1<<WDRF) |
Watchdog timeout reset cause
Referenced by main().
typedef uint8_t reset_cause_t |
Chip-specific reset cause type capable of holding all chip reset causes.
Typically reflects the size of the reset cause register.
|
inlinestatic |
Referenced by main().
|
inlinestatic |
Referenced by main().