External Interrupt for megaRF.
Copyright (c) 2012-2018 Microchip Technology Inc. and its subsidiaries.
Macros | |
#define | CLEAR_INT_FLAG(pin) EIFR |= (1 << (pin & EXT_INT_PORT_MASK)) |
Clears the int flag. More... | |
#define | CLEAR_PCINT_FLAG0() PCIFR |= (1 << PCIF0) |
#define | CLEAR_PCINT_FLAG1() PCIFR |= (1 << PCIF1) |
#define | EXT_INT_PORT_MASK 0x07 |
#define | INT_PIN_MASK(pin) (1 << (pin & EXT_INT_PORT_MASK)) |
Masks the required interrupt pin. More... | |
Typedefs | |
typedef void(* | ext_int_callback_t )(void) |
Interrupt event callback function type. More... | |
Enumerations | |
enum | ext_int_pins { EXT_INT0_PIN = IOPORT_CREATE_PIN(PORTD,0), EXT_INT1_PIN = IOPORT_CREATE_PIN(PORTD,1), EXT_INT2_PIN = IOPORT_CREATE_PIN(PORTD,2), EXT_INT3_PIN = IOPORT_CREATE_PIN(PORTD,3), EXT_INT4_PIN = IOPORT_CREATE_PIN(PORTE,4), EXT_INT5_PIN = IOPORT_CREATE_PIN(PORTE,5), EXT_INT6_PIN = IOPORT_CREATE_PIN(PORTE,6), EXT_INT7_PIN = IOPORT_CREATE_PIN(PORTE,7) } |
enum | ext_pcint_pins { PC_INT0_PIN = IOPORT_CREATE_PIN(PORTB,0), PC_INT1_PIN = IOPORT_CREATE_PIN(PORTB,1), PC_INT2_PIN = IOPORT_CREATE_PIN(PORTB,2), PC_INT3_PIN = IOPORT_CREATE_PIN(PORTB,3), PC_INT4_PIN = IOPORT_CREATE_PIN(PORTB,4), PC_INT5_PIN = IOPORT_CREATE_PIN(PORTB,5), PC_INT6_PIN = IOPORT_CREATE_PIN(PORTB,6), PC_INT7_PIN = IOPORT_CREATE_PIN(PORTB,7), PC_INT8_PIN = IOPORT_CREATE_PIN(PORTE,0) } |
Functions | |
void | ext_int_clear_flag (ioport_pin_t pin) |
Clear ext Interrupt flag. More... | |
void | ext_int_disable (ioport_pin_t pin) |
Disable ext Interrupt. More... | |
void | ext_int_enable (ioport_pin_t pin) |
Enable ext Interrupt. More... | |
void | ext_int_init (ioport_pin_t pin, enum ioport_sense trigmode) |
Initializes ext Interrupt for the required interrupt Pin and trigger level Configures the interrupt pin as input pin, enables the pull of the pin, set the trigger mode clears the interrupt flag before enabling and enables the interrupt. More... | |
void | ext_int_pcint_clear_flag (ioport_pin_t pin) |
Clear ext Interrupt flag. More... | |
void | ext_int_pcint_disable (ioport_pin_t pin) |
Disable ext PC Interrupt. More... | |
void | ext_int_pcint_enable (ioport_pin_t pin) |
Enable ext PC Interrupt. More... | |
void | ext_int_pcint_init (ioport_pin_t pin) |
Initializes ext pin change Interrupt for the required interrupt Pin Configures the interrupt pin as input pin, enables the pull of the pin, clears the interrupt flag before enabling and enables the interrupt. More... | |
void | ext_int_set_interrupt_callback (ioport_pin_t ext_int, ext_int_callback_t callback) |
Set external interrupt callback function. More... | |