Microchip® Advanced Software Framework

 All Data Structures Files Functions Variables Typedefs Enumerations Enumerator Macros Groups Pages
ATMEGARFA1 Transceiver Abstraction Layer

The ATmega128RFA1 is a low-power CMOS 8-bit microcontroller based on the AVR enhanced RISC architecture combined with a high data rate transceiver for the 2.4 GHz ISM band.

It is derived from the ATmega1281 microcontroller and the AT86RF231 radio transceiver. The Transceiver Abstraction Layer (TAL) implements the transceiver specific functionalities and provides interfaces to the upper layers (like IEEE 802.15.4 MAC )and uses the services of PAL. Refer ATMEGARFA1 Data Sheet for detailed information .

Modules

 TAL State Machine
 The different operating states of the Transceiver are controlled by the TAL state machine.
 
 TAL Initialization and reset
 Performs initialization and reset functionalities of the transceiver.
 
 TAL Energy Detection
 Performs the ED scan functionalities.
 
 Transceiver Interrupt Handling
 Handles Transceiver related Interrupts.
 
 TAL PIB Storage
 The PIB(Pan Information Base) attributes related to the TAL are Stored and handled by the TAL PIB storage.
 
 TAL Frame Transmission Unit
 The Frame Transmission Unit generates and transmits the frames using PAL .
 
 TAL Frame Reception Unit
 The Frame Reception Unit reads/uploads the incoming frames .