FreeRTOS configurations for the SAM4S toolkit demo application.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
#define configCHECK_FOR_STACK_OVERFLOW 2 |
#define configCPU_CLOCK_HZ ((unsigned long) CHIP_FREQ_CPU_MAX) |
#define configGENERATE_RUN_TIME_STATS 0 |
#define configIDLE_SHOULD_YIELD 0 |
#define configKERNEL_INTERRUPT_PRIORITY (0x0f << 4) /* Priority 15, or 255 as only the top four bits are implemented. This is the lowest priority. */ |
#define configMAX_CO_ROUTINE_PRIORITIES (2) |
Referenced by prvInitialiseCoRoutineLists(), and xCoRoutineCreate().
#define configMAX_PRIORITIES ((unsigned portBASE_TYPE) 5) |
#define configMAX_SYSCALL_INTERRUPT_PRIORITY (0x05 << 4) /* Priority 5, or 80 as only the top four bits are implemented. */ |
Referenced by app_widget_launch_lpm_sleep().
#define configMAX_TASK_NAME_LEN ( 16 ) |
Referenced by prvInitialiseTCBVariables().
#define configMINIMAL_STACK_SIZE ((unsigned short) 70) |
#define configQUEUE_REGISTRY_SIZE 10 |
Referenced by vQueueAddToRegistry(), and vQueueUnregisterQueue().
#define configTICK_RATE_HZ ((portTickType) 1000) |
#define configUSE_16_BIT_TICKS 0 |
#define configUSE_CO_ROUTINES 0 |
#define configUSE_IDLE_HOOK 1 |
#define configUSE_MUTEXES 1 |
#define configUSE_PREEMPTION 0 |
#define configUSE_RECURSIVE_MUTEXES 0 |
#define configUSE_TICK_HOOK 1 |
#define configUSE_TRACE_FACILITY 1 |
#define INCLUDE_uxTaskGetStackHighWaterMark 1 |
#define INCLUDE_uxTaskPriorityGet 0 |
#define INCLUDE_vTaskCleanUpResources 0 |
#define INCLUDE_vTaskDelay 1 |
#define INCLUDE_vTaskDelayUntil 0 |
#define INCLUDE_vTaskDelete 0 |
#define INCLUDE_vTaskPrioritySet 1 |
#define INCLUDE_vTaskSuspend 1 |