#include "board.h"
#include "pio.h"
#include "pio_handler.h"
#include "demo_board.h"
#include "wdt.h"
#include "gpio.h"
#include "pmc.h"
Macros | |
#define | IRQ_PRIOR_PIO 0 |
IRQ priority for PIO (The lower the value, the greater the priority) More... | |
Functions | |
void | init_specific_board (void) |
Initialize SAM4S_EK board for toolkit demo. More... | |
#define IRQ_PRIOR_PIO 0 |
IRQ priority for PIO (The lower the value, the greater the priority)
Referenced by init_specific_board().
void init_specific_board | ( | void | ) |
Initialize SAM4S_EK board for toolkit demo.
References BOARD_AAT31XX_SET_FLAGS, BOARD_AAT31XX_SET_GPIO, BOARD_ADS7843_BUSY_FLAGS, BOARD_ADS7843_BUSY_GPIO, BOARD_ADS7843_IRQ_FLAGS, BOARD_ADS7843_IRQ_GPIO, GPIO_PUSH_BUTTON_1, GPIO_PUSH_BUTTON_1_FLAGS, GPIO_PUSH_BUTTON_2, GPIO_PUSH_BUTTON_2_FLAGS, IRQ_PRIOR_PIO, LED0_FLAGS, LED0_GPIO, LED1_FLAGS, LED1_GPIO, PIN_EBI_DATA_BUS_D0, PIN_EBI_DATA_BUS_D1, PIN_EBI_DATA_BUS_D2, PIN_EBI_DATA_BUS_D3, PIN_EBI_DATA_BUS_D4, PIN_EBI_DATA_BUS_D5, PIN_EBI_DATA_BUS_D6, PIN_EBI_DATA_BUS_D7, PIN_EBI_DATA_BUS_FLAGS, PIN_EBI_LCD_RS, PIN_EBI_LCD_RS_FLAGS, PIN_EBI_NANDALE, PIN_EBI_NANDALE_FLAGS, PIN_EBI_NANDCLE, PIN_EBI_NANDCLE_FLAGS, PIN_EBI_NANDIO_0, PIN_EBI_NANDIO_0_FLAGS, PIN_EBI_NANDIO_1, PIN_EBI_NANDIO_1_FLAGS, PIN_EBI_NANDIO_2, PIN_EBI_NANDIO_2_FLAGS, PIN_EBI_NANDIO_3, PIN_EBI_NANDIO_3_FLAGS, PIN_EBI_NANDIO_4, PIN_EBI_NANDIO_4_FLAGS, PIN_EBI_NANDIO_5, PIN_EBI_NANDIO_5_FLAGS, PIN_EBI_NANDIO_6, PIN_EBI_NANDIO_6_FLAGS, PIN_EBI_NANDIO_7, PIN_EBI_NANDIO_7_FLAGS, PIN_EBI_NANDOE, PIN_EBI_NANDOE_FLAGS, PIN_EBI_NANDWE, PIN_EBI_NANDWE_FLAGS, PIN_EBI_NCS1, PIN_EBI_NCS1_FLAGS, PIN_EBI_NRD, PIN_EBI_NRD_FLAGS, PIN_EBI_NWE, PIN_EBI_NWE_FLAGS, PIN_NF_CE_FLAGS, PIN_NF_CE_IDX, PIN_NF_RB_FLAGS, PIN_NF_RB_IDX, PIN_TC0_TIOA1, PIN_TC0_TIOA1_FLAGS, PINS_ADC_TRIG, PINS_ADC_TRIG_FLAG, PINS_UART0, PINS_UART0_FLAGS, PINS_UART0_PIO, pio_configure_pin(), pio_configure_pin_group(), pio_handler_set_priority(), pmc_enable_periph_clk(), SPI_MISO_FLAGS, SPI_MISO_GPIO, SPI_MOSI_FLAGS, SPI_MOSI_GPIO, SPI_NPCS0_FLAGS, SPI_NPCS0_GPIO, SPI_SPCK_FLAGS, SPI_SPCK_GPIO, and wdt_disable().
Referenced by main().