Microchip® Advanced Software Framework

demo_param_t Struct Reference

This structure is used to save application parameters in Internal Flash.

#include <demo_parameters.h>

Data Fields

uint32_t backlight
 
rtouch_calibration_point_t calib_points [DEMO_CALIB_NUM]
 
uint32_t day
 
uint32_t hour
 
uint32_t magic
 
uint32_t minute
 
uint32_t month
 
uint32_t ppt_delay
 
uint32_t second
 
uint32_t year
 

uint32_t demo_param_t::backlight
rtouch_calibration_point_t demo_param_t::calib_points[DEMO_CALIB_NUM]

Referenced by main(), and rtouch_calibrate().

uint32_t demo_param_t::hour
uint32_t demo_param_t::magic
uint32_t demo_param_t::minute
uint32_t demo_param_t::ppt_delay
uint32_t demo_param_t::second