Microchip® Advanced Software Framework

ili93xx_opt_t Struct Reference

Input parameters when initializing ili9325 driver.

#include <ili93xx.h>

Data Fields

uint32_t background_color
 LCD background color. More...
 
uint32_t foreground_color
 LCD foreground color. More...
 
uint32_t ul_height
 LCD height in pixel. More...
 
uint32_t ul_width
 LCD width in pixel. More...
 

uint32_t ili93xx_opt_t::background_color

LCD background color.

Referenced by gfx_ili93xx_init().

uint32_t ili93xx_opt_t::foreground_color

LCD foreground color.

Referenced by gfx_ili93xx_init(), and ili93xx_init().

uint32_t ili93xx_opt_t::ul_height

LCD height in pixel.

Referenced by gfx_ili93xx_init(), and ili93xx_init().

uint32_t ili93xx_opt_t::ul_width

LCD width in pixel.

Referenced by gfx_ili93xx_init(), and ili93xx_init().