Input parameters when initializing RS232 and similar modes.
#include <uart_serial.h>
Data Fields | |
uint32_t | baudrate |
Set baud rate of the USART (unused in slave modes). More... | |
uint32_t | charlength |
Number of bits to transmit as a character (5-bit to 9-bit). More... | |
uint32_t | paritytype |
Parity type: USART_PMODE_DISABLED_gc, USART_PMODE_EVEN_gc, USART_PMODE_ODD_gc. More... | |
uint32_t | stopbits |
1, 1.5 or 2 stop bits. More... | |
uint32_t uart_rs232_options::baudrate |
Set baud rate of the USART (unused in slave modes).
Referenced by configure_console(), reconfigure_console(), and usart_serial_init().
uint32_t uart_rs232_options::charlength |
Number of bits to transmit as a character (5-bit to 9-bit).
Referenced by usart_serial_init().
uint32_t uart_rs232_options::paritytype |
Parity type: USART_PMODE_DISABLED_gc, USART_PMODE_EVEN_gc, USART_PMODE_ODD_gc.
Referenced by usart_serial_init().
uint32_t uart_rs232_options::stopbits |
1, 1.5 or 2 stop bits.
Referenced by usart_serial_init().