Macros | |
#define | DELAY1US(...) DELAY50US() |
#define | DELAY50US() |
#define | MISO_BB 17 |
#define | MOSI_BB 16 |
#define | SCK_BB 15 |
#define | SPI_BB A |
Functions | |
void | BitBangSPI_Master_Init (void) |
Initialize BitBangSPI Interface. More... | |
void | BitBangSPI_Send_Message (void) |
Send and Read one frame using BitBangSPI Interface. More... | |
#define DELAY1US | ( | ... | ) | DELAY50US() |
Referenced by BitBangSPI_Send_Byte().
#define DELAY50US | ( | ) |
Referenced by BitBangSPI_Send_Byte().
#define MISO_BB 17 |
Referenced by BitBangSPI_Master_Init(), and BitBangSPI_Send_Byte().
#define MOSI_BB 16 |
Referenced by BitBangSPI_Master_Init(), and BitBangSPI_Send_Byte().
#define SCK_BB 15 |
Referenced by BitBangSPI_Master_Init(), and BitBangSPI_Send_Byte().
#define SPI_BB A |
Referenced by BitBangSPI_Master_Init(), and BitBangSPI_Send_Byte().
void BitBangSPI_Master_Init | ( | void | ) |
void BitBangSPI_Send_Message | ( | void | ) |
Send and Read one frame using BitBangSPI Interface.
References BitBangSPI_Send_Byte(), RxHandler(), TX_Buffer, and TX_index.
Referenced by Send_Message().