Typedefs | |
typedef portBASE_TYPE(* | pdTASK_HOOK_CODE )(void *) |
#define configASSERT | ( | x | ) |
Referenced by prvInitialiseTaskLists(), uxQueueMessagesWaiting(), uxQueueMessagesWaitingFromISR(), vQueueDelete(), vTaskIncrementTick(), vTaskPlaceOnEventList(), vTaskPriorityInherit(), vTaskPrioritySet(), vTaskResume(), vTaskSetTimeOutState(), vTaskStartScheduler(), vTaskStartTrace(), vTaskSwitchContext(), xQueueCreate(), xQueueGenericReceive(), xQueueGenericSend(), xQueueGenericSendFromISR(), xQueueIsQueueEmptyFromISR(), xQueueIsQueueFullFromISR(), xQueueReceiveFromISR(), xTaskCheckForTimeOut(), xTaskIsTaskSuspended(), xTaskRemoveFromEventList(), xTaskResumeAll(), and xTaskResumeFromISR().
#define configUSE_ALTERNATIVE_API 0 |
#define configUSE_APPLICATION_TASK_TAG 0 |
#define configUSE_COUNTING_SEMAPHORES 0 |
#define configUSE_MALLOC_FAILED_HOOK 0 |
#define configUSE_TIMERS 0 |
#define INCLUDE_xTaskGetCurrentTaskHandle 0 |
#define INCLUDE_xTaskGetSchedulerState 0 |
#define INCLUDE_xTaskResumeFromISR 1 |
#define portCLEAR_INTERRUPT_MASK_FROM_ISR | ( | uxSavedStatusValue | ) | ( void ) uxSavedStatusValue |
Referenced by xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xTaskGetTickCountFromISR(), and xTaskResumeFromISR().
#define portCONFIGURE_TIMER_FOR_RUN_TIME_STATS | ( | ) |
Referenced by vTaskStartScheduler().
#define portCRITICAL_NESTING_IN_TCB 0 |
#define portPRIVILEGE_BIT ( ( unsigned portBASE_TYPE ) 0x00 ) |
Referenced by prvInitialiseTaskLists(), and vTaskStartScheduler().
#define portSET_INTERRUPT_MASK_FROM_ISR | ( | ) | 0 |
Referenced by xQueueGenericSendFromISR(), xQueueReceiveFromISR(), xTaskGetTickCountFromISR(), and xTaskResumeFromISR().
#define portYIELD_WITHIN_API portYIELD |
#define pvPortMallocAligned | ( | x, | |
puxStackBuffer | |||
) | ( ( ( puxStackBuffer ) == NULL ) ? ( pvPortMalloc( ( x ) ) ) : ( puxStackBuffer ) ) |
Referenced by prvAllocateTCBAndStack().
#define traceBLOCKING_ON_QUEUE_RECEIVE | ( | pxQueue | ) |
Referenced by xQueueGenericReceive().
#define traceBLOCKING_ON_QUEUE_SEND | ( | pxQueue | ) |
Referenced by xQueueGenericSend().
#define traceCREATE_COUNTING_SEMAPHORE | ( | ) |
#define traceCREATE_COUNTING_SEMAPHORE_FAILED | ( | ) |
#define traceCREATE_MUTEX | ( | pxNewQueue | ) |
#define traceCREATE_MUTEX_FAILED | ( | ) |
#define traceEND | ( | ) |
#define traceGIVE_MUTEX_RECURSIVE | ( | pxMutex | ) |
#define traceGIVE_MUTEX_RECURSIVE_FAILED | ( | pxMutex | ) |
#define traceQUEUE_CREATE | ( | pxNewQueue | ) |
Referenced by xQueueCreate().
#define traceQUEUE_CREATE_FAILED | ( | ) |
Referenced by xQueueCreate().
#define traceQUEUE_DELETE | ( | pxQueue | ) |
Referenced by vQueueDelete().
#define traceQUEUE_PEEK | ( | pxQueue | ) |
Referenced by xQueueGenericReceive().
#define traceQUEUE_RECEIVE | ( | pxQueue | ) |
Referenced by xQueueGenericReceive().
#define traceQUEUE_RECEIVE_FAILED | ( | pxQueue | ) |
Referenced by xQueueGenericReceive().
#define traceQUEUE_RECEIVE_FROM_ISR | ( | pxQueue | ) |
Referenced by xQueueReceiveFromISR().
#define traceQUEUE_RECEIVE_FROM_ISR_FAILED | ( | pxQueue | ) |
Referenced by xQueueReceiveFromISR().
#define traceQUEUE_SEND | ( | pxQueue | ) |
Referenced by xQueueGenericSend().
#define traceQUEUE_SEND_FAILED | ( | pxQueue | ) |
Referenced by xQueueGenericSend().
#define traceQUEUE_SEND_FROM_ISR | ( | pxQueue | ) |
Referenced by xQueueGenericSendFromISR().
#define traceQUEUE_SEND_FROM_ISR_FAILED | ( | pxQueue | ) |
Referenced by xQueueGenericSendFromISR().
#define traceSTART | ( | ) |
#define traceTAKE_MUTEX_RECURSIVE | ( | pxMutex | ) |
#define traceTAKE_MUTEX_RECURSIVE_FAILED | ( | pxMutex | ) |
#define traceTASK_CREATE | ( | pxNewTCB | ) |
Referenced by prvInitialiseTaskLists().
#define traceTASK_CREATE_FAILED | ( | ) |
Referenced by prvInitialiseTaskLists().
#define traceTASK_DELAY | ( | ) |
Referenced by vTaskDelay().
#define traceTASK_DELAY_UNTIL | ( | ) |
#define traceTASK_DELETE | ( | pxTaskToDelete | ) |
#define traceTASK_INCREMENT_TICK | ( | xTickCount | ) |
Referenced by vTaskIncrementTick().
#define traceTASK_PRIORITY_SET | ( | pxTask, | |
uxNewPriority | |||
) |
Referenced by vTaskPrioritySet().
#define traceTASK_RESUME | ( | pxTaskToResume | ) |
Referenced by vTaskResume().
#define traceTASK_RESUME_FROM_ISR | ( | pxTaskToResume | ) |
Referenced by xTaskResumeFromISR().
#define traceTASK_SUSPEND | ( | pxTaskToSuspend | ) |
Referenced by vTaskSuspend().
#define traceTASK_SWITCHED_IN | ( | ) |
Referenced by vTaskSwitchContext().
#define traceTASK_SWITCHED_OUT | ( | ) |
Referenced by vTaskSwitchContext().
#define traceTIMER_COMMAND_RECEIVED | ( | pxTimer, | |
xMessageID, | |||
xMessageValue | |||
) |
#define traceTIMER_COMMAND_SEND | ( | xTimer, | |
xMessageID, | |||
xMessageValueValue, | |||
xReturn | |||
) |
#define traceTIMER_CREATE | ( | pxNewTimer | ) |
#define traceTIMER_CREATE_FAILED | ( | ) |
#define traceTIMER_EXPIRED | ( | pxTimer | ) |
#define vPortFreeAligned | ( | pvBlockToFree | ) | vPortFree( pvBlockToFree ) |
typedef portBASE_TYPE(* pdTASK_HOOK_CODE)(void *) |