Files | |
file | conf_aat31xx.h |
AAT31XX configuration. | |
file | conf_access.h |
Memory access control configuration file. | |
file | conf_ads7843.h |
Configuration for the ADS7843 component. | |
file | conf_board.h |
Board configuration. | |
file | conf_clock.h |
SAM4S clock configuration. | |
file | conf_demo.h |
file | conf_fatfs.h |
FATFS configuration file. | |
file | conf_ili93xx.h |
ILI93XX configuration. | |
file | conf_membag.h |
Membag initialization configuration. | |
file | conf_nf.h |
NAND Flash configuration. | |
file | conf_sleepmgr.h |
Sleep manager configuration. | |
file | conf_spi_master.h |
SPI Master configuration. | |
file | conf_sysfont.h |
Default configurations for sysfont. | |
file | conf_uart_serial.h |
Serial USART service configuration. | |
file | conf_usb.h |
USB configuration file. | |
file | conf_win.h |
Configurations for the graphical window system. | |
file | conf_wtk.h |
Configurations for Widget Toolkit library. | |
file | demo_board.c |
file | demo_board.h |
file | FreeRTOSConfig.h |
FreeRTOS configurations for the SAM4SD32 toolkit demo application. | |
file | QDebugSettings.h |
QTouch debug settings. | |