#include <nand_flash_management.h>
Data Fields | |
uint16_t | base_block |
struct block_status | block_status_array [NAND_COMMON_MAX_BLOCK_NUMBER] |
struct nand_flash_ecc | ecc |
uint16_t | size_in_block |
uint16_t nand_flash_management::base_block |
struct block_status nand_flash_management::block_status_array[NAND_COMMON_MAX_BLOCK_NUMBER] |
struct nand_flash_ecc nand_flash_management::ecc |
uint16_t nand_flash_management::size_in_block |