#include <nand_flash_spare_scheme.h>
Data Fields | |
uint8_t | bad_block_marker_position |
uint8_t | ecc_byte_number |
uint8_t | ecc_bytes_positions [NAND_COMMON_MAX_SPARE_ECC_BYTES] |
uint8_t | extra_byte_number |
uint8_t | extra_bytes_positions [NAND_COMMON_MAX_SPARE_EXTRA_BYTES] |
uint8_t nand_flash_spare_scheme::bad_block_marker_position |
uint8_t nand_flash_spare_scheme::ecc_byte_number |
Referenced by nand_flash_spare_scheme_read_ecc(), and nand_flash_spare_scheme_write_ecc().
uint8_t nand_flash_spare_scheme::ecc_bytes_positions[NAND_COMMON_MAX_SPARE_ECC_BYTES] |
Referenced by nand_flash_spare_scheme_read_ecc(), and nand_flash_spare_scheme_write_ecc().
uint8_t nand_flash_spare_scheme::extra_byte_number |
Referenced by nand_flash_spare_scheme_read_extra(), and nand_flash_spare_scheme_write_extra().
uint8_t nand_flash_spare_scheme::extra_bytes_positions[NAND_COMMON_MAX_SPARE_EXTRA_BYTES] |
Referenced by nand_flash_spare_scheme_read_extra(), and nand_flash_spare_scheme_write_extra().