Graphical Widget toolkit.
Copyright (c) 2014-2018 Microchip Technology Inc. and its subsidiaries.
Functions | |
void | wtk_copy_string (char *dest, char const *source) |
This function copies the string contents, including the zero terminator, from source to destination. More... | |
uint8_t | wtk_rescale_value (uint8_t value, uint8_t from_scale, uint8_t to_scale) |
Rescale 8-bit value. More... | |