A_BLOCK_LINK | |
 afec_ch_config | AFEC channel configuration structure |
 afec_config | Analog-Front-End Controller configuration structure |
 afec_temp_sensor_config | AFEC Temperature Sensor configuration structure |
 archnames | |
 bmpfile_header | BMP (Windows) Header Format |
 BoardStatus | |
 corCoRoutineControlBlock | |
 dhcp | |
 dhcp_msg | Minimum set of fields of any DHCP message |
 eth_addr | |
 eth_hdr | Ethernet header |
 etharp_entry | |
 etharp_hdr | ARP message, see RFC 826 ("Packet format") |
 fs_file | |
 fsdata_file | |
 fsdata_file_noconst | |
 genclk_config | Hardware representation of a set of generic clock parameters |
 gmac_device | GMAC driver structure |
 gmac_rx_descriptor | Receive buffer descriptor struct |
  gmac_rx_addr | |
   gmac_rx_addr_bm | |
  gmac_rx_status | |
   gmac_rx_status_bm | |
 gmac_tx_descriptor | Transmit buffer descriptor struct |
  gmac_tx_status | |
   gmac_tx_status_bm | |
 http_state | State info for file sending by http |
 HttpCGI | |
 icmp_echo_hdr | This is the standard ICMP header only that the u32_t data is splitted to two u16_t like ICMP echo needs it |
 ili93xx_font | Font structure |
 ili93xx_opt_t | Input parameters when initializing ili9325 driver |
 in_addr | For compatibility with BSD code |
 ip_addr | |
 ip_addr2 | |
 ip_addr_packed | |
 ip_hdr | |
 ip_pcb | |
 ip_reass_helper | This is a helper struct which holds the starting offset and the ending offset of this fragment to easily chain the fragments |
 ip_reassdata | |
 mem | The heap is made up as a list of structs of this type |
 memp | |
 netbuf | |
 netif | Generic data structure used for all lwIP network interfaces |
 pbuf | |
 pbuf_custom | A custom pbuf: like a pbuf, but following a function pointer to free it |
 pbuf_custom_ref | A custom pbuf that holds a reference to another pbuf, which is freed when this custom pbuf is freed |
 pdc_packet | PDC data packet for transfer |
 pll_config | Hardware-specific representation of PLL configuration |
 qt_setup_block | Definitions for AT42QT2160 setup block |
 qt_status | Structure for QT2160 device-status, include: |
 QUEUE_REGISTRY_ITEM | |
 QueueDefinition | |
 raw_pcb | |
 rtouch_calibration_point_struct | Storage structure for calibration point (actual and raw positions) |
 rtouch_calibration_points_struct | Collection of the five calibration points required to compute calibration |
 rtouch_event_struct | User touch event structure |
 rtouch_point_struct | Point definition |
 s_interrupt_source | Describes a PIO interrupt source, including the PIO instance triggering the interrupt and the associated interrupt handler |
 sam_uart_opt | Option list for UART peripheral initialization |
 sam_usart_opt_t | |
 spi_device | Polled SPI device definition |
 stats_ | |
 stats_igmp | |
 stats_mem | |
 stats_proto | |
 stats_sys | |
 stats_syselem | |
 StructCPtr | Structure of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 StructCVPtr | Structure of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 StructPtr | Structure of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 StructVPtr | Structure of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 sys_timeo | |
 tcp_hdr | |
 tcp_listen_pcbs_t | |
 tcp_pcb | |
 tcp_pcb_listen | |
 tcp_seg | |
 timers_info | Timer for calling lwIP tmr functions without system |
 tskTaskControlBlock | |
 twi_options | Input parameters when initializing the TWI module mode |
 twi_packet | Information concerning the data transmission |
 uart_config_optical | |
 uart_rs232_options | Input parameters when initializing RS232 and similar modes |
 udp_hdr | |
 udp_pcb | |
 Union16 | 16-bit union |
 Union32 | 32-bit union |
 Union64 | 64-bit union |
 UnionCPtr | Union of pointers to constant 64-, 32-, 16- and 8-bit unsigned integers |
 UnionCVPtr | Union of pointers to constant volatile 64-, 32-, 16- and 8-bit unsigned integers |
 UnionPtr | Union of pointers to 64-, 32-, 16- and 8-bit unsigned integers |
 UnionVPtr | Union of pointers to volatile 64-, 32-, 16- and 8-bit unsigned integers |
 usart_iso7816_opt_t | |
 usart_spi_opt_t | |
 xCOMMAND_INPUT_LIST | |
 xCOMMAND_LINE_INPUT | |
 xLIST | |
 xLIST_ITEM | |
 xMEMORY_REGION | |
 xMINI_LIST_ITEM | |
 xRTOS_HEAP | |
 xTASK_PARAMTERS | |
 xTIME_OUT | |